16-19 CU GXL/UL SAE RED-SAE YELLOW 2x15% 5000 FT

Southwire #: F1605312C6

HDT/GPT/TWP/SXL/GXL/TXL

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK BLUE
DARK GREEN
GRAY
GREEN
LIGHT BLUE
LIGHT GREEN
ORANGE
PINK
PURPLE
RED
TAN
WHITE
YELLOW
Packaging

Application & Features

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 103 2.62 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 11 17 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s GXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation