TXL

HDT/GPT/TWP/SXL/GXL/TXL

Download Category Specifications
PDF Excel Table

Application

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F22009
22 AWG 22 AWG
7 7
62 1.57
4 6
F20023
20 AWG 20 AWG
7 7
70 1.78
5 8
FTC180
20 AWG 20 AWG
7 7
180 4.57
21 31
596918
18 AWG 18 AWG
19 19
78 1.98
7 10
F16019
16 AWG 16 AWG
19 19
89 2.26
10 15
F14023
14 AWG 14 AWG
19 19
103 2.62
15 22
F12015
12 AWG 12 AWG
19 19
127 3.23
23 34
F10048
10 AWG 10 AWG
19 19
155 3.94
36 53
F08061
8 AWG 8 AWG
19 19
191 4.85
55 83
FMG004
1 MMSQ 1 MMSQ
19 19
89 2.26
9 14
FML012
2 MMSQ 2 MMSQ
19 19
99 2.51
14 21

Standards & References

Construction

  1. Southwire’s TXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation