4-1064 CU CPE UL WELDING CABLE ROYAL SUPER EXCELENE ORANGE 250 FT

Southwire #: 64765604

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
ORANGE
Packaging

Application & Features

Specifications

Size (AWG or kcmil) (mm2) 4 AWG 4 AWG
No. of Conductors 0 0
No. of Strands 1064 1064
Nom. OD (mils) (mm) 434 11.02 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 202 300 lbs/1000' kgs/km
Allowable Ampacity 140 140

Standards & References

Construction

Resources

There are no downloadable resources for this product.