24/4PR CM CAT5E WHITE 1MPO ROHS-2

Southwire #: 962624601

60°C, 300V

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Southwire Cat 5e unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor network installations type CM (Non Riser cable), may be used in Ethernet Networking system, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

Specifications

Size (AWG or kcmil) (mm2) null null null null

Standards & References

  • Meets or exceeds TIA/EIA 568-C.2
  • NEC ARTICLE 800
  • UL 444 CM
  • Flame Test UL 1666 Vertical Riser / CSA FT4 (UL 1581)
  • Directive (EU) 2015/863 – RoHS 3

Construction

Conductors: 24 AWG SOLID BARE COPPER

  1. Insulation: FEP BLUE & WHITE/BLUE STRIPE; ORANGE & WHITE/ORANGE STRIPE; GREEN & WHITE/GREEN STRIPE; BROWN & WHITE/BROWN STRIPE
  2. Assembly: 4 PAIRS INDIVIDUALLY TWISTED, CABLED; UNSHIELDED; AND JACKETED
  3. Jacket: PVC, WHITE

Resources

There are no downloadable resources for this product.