CAT6 CMR

75°C, 300V

Download Category Specifications
PDF Excel Table

Application

Southwire Cat 6 unshielded riser rated twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMR, may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2)
More Options
null null null null

Standards & References

  • Meets or exceeds TIA/EIA 568-C.2
  • NEC ARTICLE 800
  • UL 444 CMR
  • UL 1666 RISER FLAME TEST
  • Passes IEEE 802.3af
  • Directive (EU) 2015/863 – RoHS 3

Construction

Conductors: 23 AWG SOLID BARE COPPER

  1. Insulation: HDPE BLUE & WHITE/BLUE STRIPE; ORANGE & WHITE/ORANGE STRIPE; GREEN & WHITE/GREEN STRIPE; BROWN & WHITE/BROWN STRIPE
  2. Assembly: 4 PAIRS INDIVIDUALLY TWISTED, CABLED; UNSHIELDED; AND JACKETED
  3. Jacket: PVC, Color : Yellow

Resources

There are no downloadable resources for this product.