Circuit Defender™ Shielded 2 Hour Rated Circuit Integrity Cable

Southwire's Fire Alarm Cables are manufactured in accordance to the most crucial fire saftey codes and regulations, providing solutions for even the most critical of applications. These cables are superior for fire protective signaling circuits, as well as smoke detectors, voice communications, audio, control, initiating and notification circuits.

Download Category Specifications
PDF Excel Table

Application

Circuit Defender™ cables have been qualified and listed to the demanding requirements of UL 2196 and CAN/ULC-S139 Test for Fire Resistive Cables, and are UL listed Types FPLR/CMR and CSA Certified FAS. Circuit Defender™ Cables meet various industry code requirements (NFPA 70, NFPA 101, NFPA 130, and NFPA 502) for Fire Resistance according to UL 2196 when selected and installed per applicable codes including federal, state, and local and municipal rules, laws and regulations

  • Southwire Shielded Circuit Defender™ now available for increased security! Shielding allows for less interefence with the signal of the cable

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
2 2
18 AWG 18 AWG
0 0
346 8.79
48 71
More Options
2 2
16 AWG 16 AWG
0 0
372 9.45
62 93
More Options
2 2
14 AWG 14 AWG
1 1
396 10.06
74 111

Standards & References

  • UL1424 Listed FPLR
  • UL 444 Listed CMR
  • CSA C22.2 No.208 FAS
  • UL 2196 and CAN/ULC-S139, UL Electrical Circuit Integrity System #44 (FHIT/7 44)
  • NFPA 70, NFPA 101, NFPA 130, and NFPA 502
  • UL Listed File #E75610 & #E118871
  • CSA Certified LL90458
  • Directive (EU) 2015/863 – RoHS 3
  • RoHS (European Directive 2002/95/EC)

Construction

  1. Overall Tape Shield
  2. 18 AWG Oxygen-free soild bare copper (OFHC) conductors
  3. Silicone rubber insulations with Red and Black colors
  4. MICA Tape
  5. PVC Jacket in Red