Fire Alarm FPLP

60°C 300V PLENUM RATED

Download Category Specifications
PDF Excel Table

Application

FIRE PROTECTIVE SIGNALING POWER LIMITED CIRCUIT CABLE

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
G40005
2 2
18 AWG 18 AWG
1 1
144 3.66
16 24
G40505
4 4
18 AWG 18 AWG
1 1
168 4.27
28 42
G50013
2 2
16 AWG 16 AWG
1 1
176 4.47
24 36
G50369
4 4
16 AWG 16 AWG
1 1
206 5.23
44 65
G60004
2 2
14 AWG 14 AWG
1 1
196 4.98
34 51
G60347
4 4
14 AWG 14 AWG
1 1
226 5.74
62 92
G70019
2 2
12 AWG 12 AWG
1 1
231 5.87
52 78

Standards & References

UL 1424 FPLR, NEC article 760

  • UL 13 CL3R, NEC article 725
  • UL 444 CMR, NEC article 800
  • UL 1666 Vertical Riser / CSA FT4 (UL 1581)
  • CSA C22.2 CMG
  • RoHS (European Directive 22/95/EC)

Construction

Conductors: 22 AWG SOLID BARE COPPER

  1. CONDUCTOR: Solid Bare Copper or Stranded Bare Copper
  2. INSULATION: LS-PVC
  3. COLOR CODE: Black, Red, Green, Yellow.
  4. ASSEMBLY: Cabled with ripcord, and jacketed
  5. JACKET: LS-PVC
  6. Both insulation and jacket materials are silicone free

Resources

There are no downloadable resources for this product.