Commercial audio, general purpose power limited circuit cable for low voltage cable applications
Stock # | M10003-1A M10003-1A | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 24 AWG 24 AWG | |
No. of Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 13 0.33 | mils mm |
Nom. OD (mils) (mm) | 147 3.73 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 12 17 | lbs/1000' kgs/km |
CMP/CL2P
CONDUCTORS: 24 AWG STRANDED TC, 1 PAIR