Southwire's general purpose, low voltage power limited product is ideal for remote control, signaling and power limited circuits. Applications can include security, sound and audio, public address, intercom, alarm and access control circuits. Product is 300V and Plenum rated.
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 5 0.13 | mils mm |
Nom. OD (mils) (mm) | 200 5.08 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 34 50 | lbs/1000' kgs/km |
UL 1424 FPLP, NEC article 760
Conductors: 14 AWG 19/.0147 BC, 2 CONDUCTORS TWISTED