This type of coax cable can be used for mobile phone, Wi-Fi, satellite antennas, terrestrial microwave, medical, military, air traffic control, and land mobile radio applications.
No. of Conductors | 0 0 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 405 10.29 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 84 125 | lbs/1000' kgs/km |