Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerially supported by a messenger and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemicals, oils and acids and are flame retardant.
Cond. Size | 2/0 AWG 2/0 AWG | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.405 1.03 | inch cm |
Diameter Over Insulation (in) (cm) | 0.884 2.25 | inch cm |
Inner Layer Thickness (mils) (mm) | 220 5.59 | mils mm |
Diameter Over Shield (in) (cm) | 0.944 2.40 | inch cm |
Outer Layer Thickness (mils) (mm) | 80 2.03 | mils mm |
Approx. OD (in) (cm) | 1.124 2.85 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 929 1383 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 1064 482.62 | lbs kg |
Min. Bend Radius (in) (cm) | 13.4 34.04 | inch cm |
Conduit Size (in) (cm) | 3.5 8.89 | inch cm |
* Conduit size based on 3 phase 40% fill-factor without ground