Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | Cond. Strands | Diameter Over Conductor (in) (cm) | Diameter Over Insulation (in) (cm) | Inner Layer Thickness (mils) (mm) | Outer Layer Thickness (mils) (mm) | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | Max Pull Tension (lbs) (kg) | Min. Bend Radius (in) (cm) | Conduit Size (in) (cm) | |
More Options |
2 AWG
2 AWG
|
7
7
|
0.282
0.72
|
0.570
1.45
|
125
3.18
|
25
0.64
|
0.746
1.89
|
413
615
|
530
240.40
|
5.9
14.99
|
2.5
6.35
|
More Options |
1 AWG
1 AWG
|
19
19
|
0.322
0.82
|
0.610
1.55
|
125
3.18
|
85
2.16
|
0.786
2.00
|
484
720
|
669
303.45
|
6.2
15.75
|
2.5
6.35
|
More Options |
1/0 AWG
1/0 AWG
|
19
19
|
0.361
0.92
|
0.650
1.65
|
125
3.18
|
85
2.16
|
0.826
2.10
|
568
845
|
844
382.83
|
6.6
16.76
|
2.5
6.35
|
More Options |
2/0 AWG
2/0 AWG
|
19
19
|
0.405
1.03
|
0.695
1.77
|
125
3.18
|
85
2.16
|
0.871
2.21
|
671
999
|
1064
482.62
|
6.9
17.53
|
2.5
6.35
|
More Options |
3/0 AWG
3/0 AWG
|
19
19
|
0.456
1.16
|
0.745
1.89
|
125
3.18
|
105
2.67
|
0.955
2.43
|
830
1235
|
1342
608.72
|
7.6
19.30
|
3.0
7.62
|
More Options |
4/0 AWG
4/0 AWG
|
19
19
|
0.512
1.30
|
0.785
1.99
|
125
3.18
|
105
2.67
|
0.995
2.53
|
978
1455
|
1692
767.48
|
7.9
20.07
|
3.0
7.62
|
More Options |
250 KCMIL
250 KCMIL
|
37
37
|
0.558
1.42
|
0.870
2.21
|
140
3.56
|
120
3.05
|
1.112
2.82
|
1179
1755
|
2000
907.18
|
8.8
22.35
|
3.5
8.89
|
More Options |
350 KCMIL
350 KCMIL
|
37
37
|
0.661
1.68
|
0.965
2.45
|
140
3.56
|
120
3.05
|
1.207
3.07
|
1531
2278
|
2800
1270.06
|
9.6
24.38
|
3.5
8.89
|
More Options |
500 KCMIL
500 KCMIL
|
37
37
|
0.789
2.00
|
1.090
2.77
|
140
3.56
|
115
2.92
|
1.322
3.36
|
2039
3034
|
4000
1814.37
|
10.5
26.67
|
4.0
10.16
|
More Options |
750 KCMIL
750 KCMIL
|
61
61
|
0.968
2.46
|
1.335
3.39
|
155
3.94
|
135
3.43
|
1.611
4.09
|
3038
4521
|
6000
2721.55
|
12.8
32.51
|
4.5
11.43
|
More Options |
1000 KCMIL
1000 KCMIL
|
61
61
|
1.117
2.84
|
1.485
3.77
|
155
3.94
|
135
3.43
|
1.761
4.47
|
3893
5793
|
8000
3628.74
|
14.0
35.56
|
5.0
12.70
|
* Conduit size based on 3 phase 40% fill-factor without ground
Cond. Size | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity In Duct 90C | Allowable Ampacity In Duct 105C | Allowable Ampacity In Air 90C | Allowable Ampacity In Air 105C | |
More Options |
2 AWG
2 AWG
|
0.162
0.24
|
0.204
0.30
|
0.043
0.06
|
145
145
|
155
155
|
190
190
|
215
215
|
More Options |
1 AWG
1 AWG
|
0.128
0.19
|
0.162
0.24
|
0.042
0.06
|
170
170
|
180
180
|
225
225
|
250
250
|
More Options |
1/0 AWG
1/0 AWG
|
0.102
0.15
|
0.128
0.19
|
0.040
0.06
|
195
195
|
210
210
|
260
260
|
290
290
|
More Options |
2/0 AWG
2/0 AWG
|
0.081
0.12
|
0.102
0.15
|
0.039
0.06
|
220
220
|
235
235
|
300
300
|
330
330
|
More Options |
3/0 AWG
3/0 AWG
|
0.064
0.10
|
0.081
0.12
|
0.038
0.06
|
250
250
|
270
270
|
345
345
|
385
385
|
More Options |
4/0 AWG
4/0 AWG
|
0.051
0.08
|
0.065
0.10
|
0.037
0.05
|
290
290
|
310
310
|
400
400
|
445
445
|
More Options |
250 KCMIL
250 KCMIL
|
0.043
0.06
|
0.056
0.08
|
0.037
0.06
|
320
320
|
345
345
|
445
445
|
495
495
|
More Options |
350 KCMIL
350 KCMIL
|
0.031
0.05
|
0.041
0.06
|
0.036
0.05
|
385
385
|
415
415
|
550
550
|
615
615
|
More Options |
500 KCMIL
500 KCMIL
|
0.022
0.03
|
0.030
0.04
|
0.034
0.05
|
470
470
|
505
505
|
695
695
|
775
775
|
More Options |
750 KCMIL
750 KCMIL
|
0.014
0.02
|
0.023
0.03
|
0.033
0.05
|
585
585
|
630
630
|
900
900
|
1000
1000
|
More Options |
1000 KCMIL
1000 KCMIL
|
0.011
0.02
|
0.019
0.03
|
0.032
0.05
|
670
670
|
720
720
|
1075
1075
|
1200
1200
|
* NEC ampacities are based on:
* For Duct: Table 310.60(C)(11) Detail 1.
* For Free Air: Table 310.60(C)(3).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Size AWG |
Stock Code |
#2
#2
|
607457 |
500
500
|
601484
601484
|