AL Feeder MC Cable

Suitable for use as follows:

Download Category Specifications
PDF Excel Table

Application & Features

2/0-3 AWG AlumaFlex™ THHN/THWN-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Lightweight Aluminum Interlocked Armor.

  • Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
  • Power, lighting circuits.
  • Fished or embedded in plaster
  • Concealed or exposed installations.
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • Installation in cable tray and approved raceways.
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
3 3
6 AWG 6 AWG
7 7
30 0.76
8 8
885 22.49
269 401
More Options
3 3
2 AWG 2 AWG
6 6
30 0.76
6 6
1087 27.62
451 671
More Options
3 3
250 KCMIL 250 KCMIL
22 22
65 1.65
2 2
1941 49.32
1597 2377
More Options
3 3
1 AWG 1 AWG
8 8
55 1.40
4 4
1383 35.14
754 1123
More Options
4 4
1 AWG 1 AWG
8 8
55 1.40
4 4
1487 37.78
897 1335
More Options
3 3
1/0 AWG 1/0 AWG
10 10
55 1.40
4 4
1455 36.97
848 1262
More Options
3 3
2/0 AWG 2/0 AWG
12 12
55 1.40
4 4
1548 39.34
977 1454
More Options
4 4
2/0 AWG 2/0 AWG
12 12
55 1.40
4 4
1703 43.27
1237 1841
More Options
3 3
3/0 AWG 3/0 AWG
16 16
55 1.40
4 4
1650 41.92
1123 1671
More Options
4 4
250 AWG 250 AWG
22 22
65 1.65
2 2
2119 53.83
1830 2724
More Options
3 3
350 AWG 350 AWG
35 35
65 1.65
2 2
2137 54.29
2026 3015
More Options
4 4
2 AWG 2 AWG
6 6
45 1.14
6 6
1364 34.65
747 1112
More Options
4 4
1/0 AWG 1/0 AWG
10 10
55 1.40
4 4
1577 40.06
1038 1544
More Options
3 3
2 AWG 2 AWG
6 6
45 1.14
6 6
1267 32.19
631 939

Standards & References

Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy meets or exceeds these requirements:

  • UL 83
  • UL 1569
  • UL 1685
  • Federal Specification A-A59544 (formerly J-C-30B)
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • IEEE 1202 (70,000 Btu/hr) Vertical Cable Tray Flame Test
  • NFPA 70 (National Electrical Code), Article 330
  • REACH/RoHS-2 (Chemical Limit) Compliant
  • Listed for use in UL 1, 2, and 3 Hour Through-Penetration Firestop Systems

Construction

Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy is constructed with Type THHN/THWN-2 conductors rated 90˚ C dry, and a bare equipment grounding conductor. Conductors are AlumaFlex™ AA-8000 series aluminum alloy compact stranded. A binder tape is wrapped over the conductors. Aluminum interlocking armor is applied over the assembly. Conductors also available in High Voltage Colors.

  1. Lightweight aluminum armor--as much as 45% lighter than steel MC Cable.
  2. Available with Southwire pulling heads and on stacked reels
  3. Available in custom constructions and lengths
  4. UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L-3110, W-L-3113, W-L-3117, W-L-3120, W-L-3121, W-L-3160, C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065, C-AJ-4066, F-C-3038.
  5. Cable reverse wound on reel for ease of pulling and installation. When pulling from coils, pull from inside to ensure ease of installation.
  6. Anti-short bushings are not required for use with MC cable per the NEC and UL

Resources

There are no downloadable resources for this product.