Suitable for use as follows:
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 3/0 AWG 3/0 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 50 1.27 | mils mm |
Size (AWG) | 3 3 | |
Nom. OD (mils) (mm) | 1713 43.51 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2374 3533 | lbs/1000' kgs/km |
Southwire Type MC - PVC Jacketed Copper Feeder Cable meets or exceeds the following requirements:
Southwire Type MC Cable – PVC Jacketed Copper Feeder Cable is constructed with soft-drawn, copper Type THHN/THWN-2 conductors rated 90°C, and a bare copper grounding conductor for sizes 1/0 AWG and larger. The conductors are cabled together and a binder tape is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. A black, flame retardant, sunlight resistant, PVC jacket is applied over the armor. Print legend is applied to the binder tape as well as the overall PVC jacket. The jacket is available in blue or gray colors upon request, subject to economic order quantities.