Armorlite™ Feeder Metal Clad Cable with Copper THHN Conductors

750/3 kcmil Copper THHN Insulated Singles. Bare Copper Grounding Conductor. UL Listed. 600 Volts. Binder Jacket for Continuous Conductor Support. Lightweight Aluminum Interlocked Armor.

Download Category Specifications
PDF Excel Table

Application & Features

Suitable for use as follows:

  • Riser Cable, vertical applications
  • Branch, feeder and service power distribution in commercial, industrial, institutional, and multiresidential buildings.
  • Concealed or exposed installations.
  • Power, lighting, control, and signal circuits
  • Fished or embedded in plaster
  • Installation in cable tray and approved raceways.
  • Concealed or exposed installations
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5
  • Installation in cable tray and approved raceways
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
3 3
1 AWG 1 AWG
19 19
50 1.27
6 6
1275 32.39
1148 1708
More Options
4 4
1 AWG 1 AWG
19 19
50 1.27
6 6
1331 33.81
1483 2207
More Options
3 3
1/0 AWG 1/0 AWG
19 19
50 1.27
6 6
1241 31.54
1360 2024
More Options
4 4
1/0 AWG 1/0 AWG
19 19
50 1.27
6 6
1371 34.85
1760 2619
More Options
5 5
1/0 AWG 1/0 AWG
19 19
50 1.27
1/0 1/0
1633 41.48
2346 3491
More Options
3 3
2/0 AWG 2/0 AWG
19 19
50 1.27
6 6
1441 36.61
1784 2656
More Options
4 4
2/0 AWG 2/0 AWG
19 19
50 1.27
6 6
1578 40.08
2219 3303
More Options
3 3
3/0 AWG 3/0 AWG
19 19
50 1.27
3 3
1713 43.51
2374 3533
More Options
4 4
3/0 AWG 3/0 AWG
19 19
50 1.27
3 3
1694 43.03
2783 4142
More Options
3 3
4/0 AWG 4/0 AWG
19 19
50 1.27
2 2
1683 42.75
2659 3957
More Options
4 4
4/0 AWG 4/0 AWG
19 19
50 1.27
2 2
1795 45.60
3399 5059
More Options
5 5
4/0 AWG 4/0 AWG
19 19
50 1.27
4 4
2166 55.02
4131 6147
More Options
3 3
250 KCMIL 250 KCMIL
37 37
60 1.52
4 4
1817 46.15
2957 4401
More Options
4 4
250 KCMIL 250 KCMIL
37 37
60 1.52
2 2
1954 49.65
3994 5944
More Options
5 5
250 KCMIL 250 KCMIL
37 37
60 1.52
4 4
2322 58.99
4823 7177
More Options
4 4
300 KCMIL 300 KCMIL
37 37
60 1.52
3 3
2093 53.16
4615 6867
More Options
3 3
350 KCMIL 350 KCMIL
37 37
60 1.52
3/0 3/0
2176 55.27
4438 6604
More Options
4 4
350 KCMIL 350 KCMIL
37 37
60 1.52
3/0 3/0
2387 60.65
5706 8491
More Options
3 3
400 KCMIL 400 KCMIL
37 37
60 1.52
1/0 1/0
2188 55.58
5251 7814
More Options
3 3
500 KCMIL 500 KCMIL
37 37
60 1.52
1/0 1/0
2459 62.46
6072 9035
More Options
4 4
500 KCMIL 500 KCMIL
37 37
60 1.52
2/0 2/0
2523 64.08
7502 11165
More Options
5 5
500 KCMIL 500 KCMIL
37 37
60 1.52
4/0 4/0
2775 70.50
9442 14052
More Options
3 3
600 KCMIL 600 KCMIL
61 61
70 1.78
4/0 4/0
2478 62.96
7102 10569
More Options
4 4
600 KCMIL 600 KCMIL
61 61
70 1.78
2 2
2668 67.77
8713 12967
More Options
3 3
1 AWG 1 AWG
19 19
50 1.27
6 6
1270 32.27
1141 1698

Standards & References

Southwire's Armorlite® Type MC Cable - Multi-Circuit meets or exceeds the following requirements:

  • UL 83
  • UL 1569
  • UL 1685
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
  • Jacketed & Non Jacketed will both pass " UL Test" & "FT4/IEEE 1202" (70,000 Btu/hr) Vertical Cable Tray Flame Test
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Southwire Copper Riser MC™ is constructed with Type THHN/THWN-2 conductors and a bare equipment grounding conductor. A binder tape is wrapped over the conductors and an integral polymeric binder jacket is applied under armor for continuous conductor support. Aluminum interlocking armor is applied snuggly over the assembly. An optional overall PVC Jacket can be applied over the armor.

Resources

There are no downloadable resources for this product.