Southwire Armorlite® Type AC-HCF Steel Armor Health Care Facility is suitable for use as follows:
Conductor | Ground Wire | ||||||
No. of Conductors | Size (AWG or kcmil) (mm2) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
More Options |
2
2
|
12 AWG
12 AWG
|
1
1
|
15
0.38
|
12
12
|
512
13.02
|
243
361
|
More Options |
3
3
|
12 AWG
12 AWG
|
1
1
|
15
0.38
|
12
12
|
560
14.24
|
287
427
|
Southwire Armorlite® Type AC Cable meets or exceeds the following requirements:
Southwire Armorlite® Type AC-HCF Cable is constructed with soft-drawn copper, Type THHN insulated conductors which are individually wrapped with a moisture-resistant, flame-retardant paper covering. A green insulated copper grounding conductor is also included. Lightweight galvanized steel interlocking armor is applied over the assembly. A 16 AWG bare aluminum bond wire is placed inside the armor, runs longitudinally, and is in intimate contact with the armor for its entire length. Galvanized green steel armor available on request and subject to minimum run quantities.