RHINOFLEX<sup>TM</sup> Type G cable is a heavy-duty cable for use where flexibility and maximum protection is required. For use with with all portable, temporary, and permanent power applications such as mobile or stationary mining equipment, shuttle cars, mobile drills, pumps, roof bolters, conveyors, and any portable power where equipment grounding is required, It is ideal for use anytime extra-durable, flexible cable is required. Also suitable for continuous submersion in water. Embossed print legend for easy cable identification.
Cond. Size (AWG/Kcmil) | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Diameter Over Insulation (in) (cm) | Ground (No. x AWG) | Ground Check Size | Ground Check Strands | Ground Insulation Thickness (mils) (mm) | Inner Jacket Thickness (mils) (mm) | Diameter Over Armor (in) (cm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
586521 |
2
2
|
4.0
4.0
|
308
308
|
0.302
0.77
|
60
1.52
|
0.446
1.13
|
|
|
|
|
65
1.65
|
|
80
2.03
|
1.480
3.76
|
1762
2622
|
Cond. Size (AWG/Kcmil) | DC Resistance @ 25C (ohms/1000') (ohms/km) | AC Resistance @ 75C (ohms/1000') (ohms/km) | Capacitive Reactance (Mohms x 1000ft) (Mohms x km) | Inductive Reactance (ohms/1000') (ohms/km) | Rated Strength (lbs) (kg) | Max Pull Tension (lbs) (kg) | Min. Bend Radius (in) (cm) | In Air Ampacity @ 60C (amps) | In Air Ampacity @ 75C (amps) | In Air Ampacity @ 90C (amps) | In Air Ampacity @ 105C (amps) | Raceway Ampacity @ 75C (amps) | Raceway Ampacity @ 90C (amps) | |
586521 |
2
2
|
0.179
0.27
|
0.226
0.34
|
|
0.031
0.05
|
453
205.48
|
|
11.8
29.97
|
|
|
122
122
|
|
|
|