4-7 MHD CU 60 MILS POLY 200 FT

Southwire #: 25799801

Copper Conductor. Polyethylene Covering

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor.

Specifications

Size (AWG or kcmil) (mm2) null null null null
Nominal Total Weight (lbs/1000') (kgs/km) 153 227 lbs/1000' kgs/km

Standards & References

Southwire's covered line wire-copper meets or exceeds the following ASTM specifications:

  • B-8 Concentric-Lay-Stranded Copper Conductors, Hard, Medium-Hard, or Soft.

Construction

Conductors are medium-hard concentrically stranded copper. Covered with polyethylene (PE), black.

Resources

There are no downloadable resources for this product.