CU STR POLY LINEWIRE

Copper Conductor. Polyethylene Covering

Download Category Specifications
Excel Table

Application & Features

Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
1 1
4 AWG 4 AWG
7 7
125 3.18
475 12.07
186 276
More Options
null null null null

Standards & References

Southwire's covered line wire-copper meets or exceeds the following ASTM specifications:

  • B-8 Concentric-Lay-Stranded Copper Conductors, Hard, Medium-Hard, or Soft.

Construction

Conductors are medium-hard concentrically stranded copper. Covered with polyethylene (PE), black.

Resources

There are no downloadable resources for this product.