Southwire’s 600 or 1000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.
Cond. Size | 750 KCMIL 750 KCMIL | |
Conductor Number | 1.0 1.0 | |
Cond. Strands | 58 58 | |
Diameter Over Conductor (in) (cm) | 0.908 2.31 | inch cm |
Inner Layer Thickness (mils) (mm) | 80 2.03 | mils mm |
Approx. OD (in) (cm) | 1.080 2.74 | inch cm |
Aluminum Weight (lbs/1000') (kgs/km) | 706 1051 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 870 1295 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM