Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.
Cond. Size (AWG/Kcmil) | 3/0 3/0 | |
Conductor Number | 1 1 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.456 1.16 | inch cm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Approx. OD (in) (cm) | 0.624 1.58 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 518 771 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 603 897 | lbs/1000' kgs/km |