SPEC: 45005

ROYAL GUARD™ CU 600V EPR Insulation Thermoset CPE-TS Jacket RHH/RHW-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free

Power Cable 600Volt Single Conductor Copper, Lead Free Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 USE-2 Cross-Linked/Thermoset Chlorinated Polyethylene (CPE-TS) Jacket. CT Rated 1/0 and Larger - For Direct Burial - Sunlight Resistant - Oil Resistant - Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. CT Rated 1/0 and Larger - Sunlight Resistant - Oil Resistant - Silicone Free.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
0 0
7 7
0.141 0.36
45 1.14
15 0.38
0.278 0.71
50 74
77 115
More Options
6 AWG 6 AWG
1 1
7 7
0.177 0.45
45 1.14
30 0.76
0.342 0.87
81 121
121 180
More Options
4 AWG 4 AWG
1 1
7 7
0.225 0.57
45 1.14
30 0.76
0.390 0.99
128 190
176 262
More Options
2 AWG 2 AWG
1 1
7 7
0.282 0.72
45 1.14
30 0.76
0.455 1.16
204 304
262 390
More Options
1 AWG 1 AWG
1 1
19 19
0.322 0.82
55 1.40
45 1.14
0.536 1.36
258 384
346 515
More Options
1/0 AWG 1/0 AWG
1 1
19 19
0.361 0.92
55 1.40
45 1.14
0.576 1.46
326 485
421 627
More Options
2/0 AWG 2/0 AWG
1 1
19 19
0.405 1.03
55 1.40
45 1.14
0.622 1.58
410 610
516 768
More Options
3/0 AWG 3/0 AWG
1 1
19 19
0.456 1.16
55 1.40
45 1.14
0.663 1.68
518 771
631 939
More Options
4/0 AWG 4/0 AWG
1 1
19 19
0.512 1.30
55 1.40
45 1.14
0.728 1.85
653 972
780 1161
More Options
250 KCMIL 250 KCMIL
1 1
37 37
0.558 1.42
65 1.65
65 1.65
0.836 2.12
771 1147
955 1421
More Options
350 KCMIL 350 KCMIL
1 1
37 37
0.661 1.68
65 1.65
65 1.65
0.939 2.39
1080 1607
1291 1921
More Options
500 KCMIL 500 KCMIL
1 1
37 37
0.789 2.00
65 1.65
65 1.65
1.062 2.70
1543 2296
1786 2658
More Options
600 KCMIL 600 KCMIL
1 1
61 61
0.865 2.20
80 2.03
65 1.65
1.203 3.06
1852 2756
2159 3213
More Options
750 KCMIL 750 KCMIL
1 1
61 61
0.968 2.46
80 2.03
65 1.65
1.278 3.25
2315 3445
2644 3935
More Options
1000 KCMIL 1000 KCMIL
1 1
91 91
1.117 2.84
80 2.03
65 1.65
1.443 3.67
3087 4594
3464 5155
Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
8 AWG 8 AWG
0 0
1.1 2.79
132 59.87
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
1 1
1.3 3.30
209 94.80
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
4 AWG 4 AWG
1 1
1.5 3.81
333 151.05
0.258 0.38
0.310 0.46
0.048 0.07
85 85
95 95
More Options
2 AWG 2 AWG
1 1
1.8 4.57
530 240.40
0.162 0.24
0.195 0.29
0.045 0.07
115 115
130 130
More Options
1 AWG 1 AWG
1 1
2.1 5.33
669 303.45
0.128 0.19
0.154 0.23
0.046 0.07
130 130
145 145
More Options
1/0 AWG 1/0 AWG
1 1
2.3 5.84
844 382.83
0.102 0.15
0.122 0.18
0.044 0.07
150 150
170 170
More Options
2/0 AWG 2/0 AWG
1 1
2.4 6.10
1064 482.62
0.081 0.12
0.097 0.14
0.043 0.06
175 175
195 195
More Options
3/0 AWG 3/0 AWG
1 1
2.6 6.60
1342 608.72
0.064 0.10
0.078 0.12
0.042 0.06
200 200
225 225
More Options
4/0 AWG 4/0 AWG
1 1
2.9 7.37
1692 767.48
0.051 0.08
0.062 0.09
0.041 0.06
230 230
260 260
More Options
250 KCMIL 250 KCMIL
1 1
3.3 8.38
2000 907.18
0.043 0.06
0.053 0.08
0.041 0.06
255 255
290 290
More Options
350 KCMIL 350 KCMIL
1 1
3.7 9.40
2800 1270.06
0.031 0.05
0.039 0.06
0.040 0.06
310 310
350 350
More Options
500 KCMIL 500 KCMIL
1 1
5.3 13.46
4000 1814.37
0.022 0.03
0.029 0.04
0.039 0.06
380 380
430 430
More Options
600 KCMIL 600 KCMIL
1 1
6.0 15.24
4800 2177.24
0.018 0.03
0.025 0.04
0.039 0.06
420 420
475 475
More Options
750 KCMIL 750 KCMIL
1 1
6.3 16.00
6000 2721.55
0.014 0.02
0.022 0.03
0.038 0.06
475 475
535 535
More Options
1000 KCMIL 1000 KCMIL
1 1
7.2 18.29
8000 3628.74
0.011 0.02
0.018 0.03
0.037 0.06
545 545
615 615

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.

Size GRN
4 4
652233 652233
2 2
594504 594504
2/0 2/0
594506 594506
4/0 4/0
594507

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • CT USE Sizes 1/0 AWG and Larger
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • VW-1 (Vertical-Wire) Flame Test

Construction

  1. Conductor: Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
  2. Binder Tape: Mylar Tape
  3. Insulation: Lead Free Ethylene Propylene Rubber (EPR) Type RHH/RHW-2 USE-2
  4. Overall Jacket: Lead Free & Silicone-Free Cross-Linked/Thermoset Chlorinated Polyethylene (CPE-TS) Jacket

Resources

There are no downloadable resources for this product.