SPEC45154 CU 600V PVC-Nylon Insulation PVC Jacket TFN Shielded. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free

Type TC-ER, PLTC, FPL, and NFPL Control Cable 600 Volt Copper Conductors, Polyvinyl Chloride (PVC) with nylon layer Insulation TFN Polyvinyl Chloride (PVC) Jacket, Shielded Control Cable Conductor Identification Method 1 Table 2

Download Category Specifications
PDF Excel Table

Application

Southwire’s Type TC-ER, PLTC, FPL, and NFPL Control Cable are suited for use in dry and wet areas, troughs, trays, direct burial and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C in dry locations, 105°C for emergency overload, and 250°C For uses in Class I, II, and III per NEC Article 725 and 760. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Oil and sunlight resistant

Specifications

Select a set of products below for more information:
Cond. Size (AWG/Kcmil) Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Color Insulation Thickness (mils) (mm) Diameter Over Insulation (in) (cm) Ground (No. x AWG) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Aluminum Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance @ 25C (ohms/1000') (ohms/km) AC Resistance @ 75C (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Raceway Ampacity @ 75C (amps) Raceway Ampacity @ 90C (amps)
576459
18 18
2.0 2.0
7 7
15 0.38
45 1.14
0.174 0.44
13 19
19 28
6.669 9.92
8.035 11.96
0.7 1.78
- -
14 14
586094
18 18
4.0 4.0
7 7
15 0.38
45 1.14
0.303 0.77
23 34
57 85
6.669 9.92
8.035 11.96
1.2 3.05
- -
11 11
577888
18 18
6.0 6.0
7 7
15 0.38
45 1.14
0.365 0.93
33 49
81 121
6.669 9.92
8.035 11.96
1.5 3.81
- -
11 11
577884
16 16
3.0 3.0
7 7
15 0.38
45 1.14
0.220 0.56
29 43
39 58
4.181 6.22
5.037 7.50
0.9 2.29
- -
18 18
646247
16 16
12.0 12.0
7 7
15 0.38
45 1.14
0.539 1.37
101 150
197 293
4.181 6.22
5.037 7.50
2.2 5.59
- -
9 9

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 13 Power-Limited Circuit Cables
  • UL 66 Fixture Wire
  • UL 1277 TC-ER
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • EPA 40 CFR, Part 26, Subpart C heavy metals per Table 1, TCLP method

Construction

  1. Conductor: 7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  2. Insulation: Polyvinyl Chloride (PVC) with nylon layer TFN, 19 Mils thick for 18 and 16
  3. Drain Wire: Tinned copper
  4. Shielding: 100% coverage aluminum foil
  5. Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.