Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Stock # | 56904003 56904003 | |
Cond. Size (AWG/Kcmil) | 4 4 | |
Conductor Number | 1.0 1.0 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.225 0.57 | inch cm |
Insulation Thickness (mils) (mm) | 85 2.16 | mils mm |
Approx. OD (in) (cm) | 0.396 1.01 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 128 190 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 168 250 | lbs/1000' kgs/km |