Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. For use on operation processes including fans, pumps, conveyors, compressors, elevators and lifts, extruders, crushers and presses. Can be used in accordance with NEC® Articles 336, 501 and 502. The additional shielded pair can be used for signal, temperature sensors or brake.
Cond. Size (AWG/Kcmil) | 16 16 | |
Conductor Number | 3 3 | |
Cond. Strands | 26 26 | |
Diameter Over Conductor (in) (cm) | 0.059 0.15 | inch cm |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Ground (No. x AWG) | 1x16 1x16 | |
Drain Wire | 1x16 1x16 | |
Diameter Over Shield (in) (cm) | 0.480 1.22 | inch cm |
Jacket Thickness (mils) (mm) | 62 1.57 | mils mm |
Approx. OD (in) (cm) | 0.604 1.53 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 92 137 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 199 296 | lbs/1000' kgs/km |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.