No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Size (AWG) | 14 14 | |
Nom. OD (mils) (mm) | 373 9.47 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 89 132 | lbs/1000' kgs/km |