CU FRXLPE PVC SHIELDED CONTROL CABLE

Control Cable 600 Volt Copper Conductors, Flame Retardant Cross Linked Polyethylene (FR-XLPE) Insulation Shielded Polyvinyl Chloride (PVC) Jacket, Control Cable Conductor Identification Method 1 Table 2. Silicone Free

Download Category Specifications
PDF Excel Table

Application

Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL rated constructions can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Only UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
618808
4 4
14 AWG 14 AWG
7 7
30 0.76
498 12.67
169 251
618809
7 7
14 AWG 14 AWG
7 7
30 0.76
604 15.36
249 371
618810
12 12
14 AWG 14 AWG
7 7
30 0.76
755 19.18
366 545
618811
19 19
14 AWG 14 AWG
7 7
30 0.76
910 23.11
550 818
662580
3 3
12 AWG 12 AWG
7 7
30 0.76
436 11.07
146 218
618813
4 4
12 AWG 12 AWG
7 7
30 0.76
571 14.51
193 287
618814
7 7
12 AWG 12 AWG
7 7
30 0.76
657 16.70
318 473
619611
12 12
12 AWG 12 AWG
7 7
30 0.76
897 22.79
554 824
606758
2 2
10 AWG 10 AWG
7 7
30 0.76
472 12.00
158 235
604107
3 3
10 AWG 10 AWG
7 7
30 0.76
500 12.72
204 303
604091
4 4
10 AWG 10 AWG
7 7
30 0.76
653 16.60
315 469
619547
5 5
10 AWG 10 AWG
7 7
30 0.76
609 15.49
304 453
618933
7 7
10 AWG 10 AWG
7 7
30 0.76
677 17.20
405 603
623305
8 8
10 AWG 10 AWG
7 7
30 0.76
736 18.70
457 681
606760
9 9
10 AWG 10 AWG
7 7
30 0.76
789 20.05
509 758
619618
12 12
10 AWG 10 AWG
7 7
30 0.76
974 24.74
701 1043
606689
4 4
8 AWG 8 AWG
7 7
45 1.14
704 17.88
417 620

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • VW-1 (Vertical-Wire) Flame Test

Construction

  1. Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  2. Insulation:Flame Retardant Cross Linked Polyethylene (FR-XLPE), 30 Mils thick for all cable sizes
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. Shielding:LCT 5 mils tape shield
  6. Rip Chord:Rip chord for ease of jacket removal
  7. Overall Jacket:Polyvinyl Chloride (PVC) Jacket
  8. Color codes available upon request

Resources

There are no downloadable resources for this product.