TELCOFLEX® -G L6 telecom grounding cable is suitable for use in conduit and underground duct. Sunlight and oil resistant. Maximum side wall pressure 500 Lbs./Ft. Suitable for DC and AC.
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Strands | 65 65 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 99 148 | lbs/1000' kgs/km |
Allowable Ampacity at 75C | 65 65 | |
Allowable Ampacity at 90C | 75 75 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
DC Resistance at 25°C | 0 0 |