SPEC: 48001

600-61 CU 80 MILS XLPO XHHW-2 SOLONONplus 600V BLACK

Southwire #: 64170399

SOLONONplus® 600Volt Single Conductor Copper Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Insulation Type XHHW-2

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s 600 Volt SOLONONplus® Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

  • a. The conductors are available in tinned and flexible copper stranding upon request.
  • b. NEC compliant
  • c. The halogen content is less than 0.2% and Acid gas less than 2.0%
  • d. Passes UL VW-1
  • e. 70,000 BTU/Hr. Vertical Flame Test
  • f. UL listed for CT use
  • g. UL listed FT4/IEEE 1202 and ST-1
  • h. -40°C Cold impact and cold bend
  • i. Oil Resistant I and II
  • j. UV/Sunlight resistant black color

Specifications

Cond. Size 600 KCMIL 600 KCMIL
Cond. Strands 61 61
Strand Class B B
Conductor Number 1.0 1.0
Inner Layer Thickness (mils) (mm) 80 2.03 mils mm
Jacket Color BK BK
Approx. OD (in) (cm) 1.034 2.63 inch cm
Approx. Weight (lbs/1000') (kgs/km) 2000 2976 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.018 0.03 ohms/1000' ohms/km
Max Pull Tension (lbs) (kg) 4800 2177.24 lbs kg

^ # 6AWG Stock Number 679070 is Tinned Copper Conductor

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B170 Oxygen Free Electrolytic Copper (available upon request)
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2885 Acid Gas, Acidity and conductivity of combusted materials and assessment of halogens
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • ICEA T-33-655/MIL-C-24643 Low Smoke Halogen Free (LSHF) Polymeric Jackets
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-2 (European Directive 2011/65/EU)
  • ISO 9001 Quality management
  • ISO 14001 Environmental management systems standard
  • NFPA 130 Standard for Fixed Guideway Transit and Passenger Rail Systems
  • NFPA 502 Standard for Road Tunnels, Bridges, and Other Limited Access Highways

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:SOLONONplus® Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Type XHHW-2

Resources

There are no downloadable resources for this product.