Floor Box Black Decorative Trim - Goof Ring

Southwire #: FBCVGRBK Model #: FBCVGRBK

FLOOR BOX GOOF RING BLACK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Ring attractively covers up any floor cut-out errors that may extend past the mounted-device base
  • Matte black-painted galvanized steel 0.031 in thick

Specifications

Model # FBCVGRBK FBCVGRBK
UPC # 785592116321 785592116321
Product Height 0.91 2.31 inch cm
Product Width 1.0 2.54 inch cm
Product Weight 0.031 0.01 lbs kg
Material Powder Coated Black Steel Powder Coated Black Steel
Standard Package 1 1

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;