One Gang Horizontal Non-Metallic Romex Box - 22.5 Cu. In.

Southwire #: MSBHZ Model #: MSBHZ

MSBHZ 1 GANG HORIZONTAL DEVICE BOX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • One-piece, thick wall molded construction for stability and rigidity
  • Wire entrance clamps on top of bottom of box
  • Mounts to wood wood or metal studs 25g.
  • 6-32 threaded device holes
  • 42 lbs. mounting screws provided
  • UL Classified for 2-hour fire wall
  • UL Listed & RoHS Compliant

Specifications

Model # MSBHZ MSBHZ
UPC # 784297017674 784297017674
Product Height 3.6 9.14 inch cm
Product Width 2.3 5.84 inch cm
Depth 3.7 9.40 inch cm
Product Weight 0.25 0.11 lbs kg
Material PVC PVC
Cubic Capacity 18.5 (303.2) 18.5 (303.2)
Standard Package 24 24