4" Square To Round Perfect Fit Device Ring - Flat

Southwire #: EXR-F Model #: EXR-F

4" square to round raised Perfect Fit rings are mounted in ceiling or wall applicaitons where proper alignment of any device or fixture is needed with canopy installed. They are typically used on exit signs, emergency lights, ceiling fixtures, security cameras, wall sconce lights and electronic devices.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Dual-direction 8-32 device mounting tabs allow the installer to obtain a perfect fit for signal, lighting and security cameras without having to disassemble canopies fixture
  • Not ceiling fan support rated. Static fixture load only
  • Fixture Ears 2-3/4" O.C.
  • UL, CUL, RoHS Compliant

Specifications

Model # EXR-F EXR-F
UPC # 785592986559 785592986559
Product Height 0.1 0.25 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.034 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver