DEVICE LEVELER AND RETAINER

Southwire #: DLC Model #: DLC

DEVICE LEVELING CLIP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Flat, C-shape design provides for easy installation
  • Zinc plated steel
  • UL, CUL, RoHS Compliant

Specifications

Model # DLC DLC
UPC # 785592122728 785592122728
Product Height 0.05 0.13 inch cm
Product Width 0.04 0.10 inch cm
Product Weight 0.05 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;