Door Jamb Switch Kit

Southwire #: DJSK Model #: DJSK

DOOR LIGHT SWITCH 10AMP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Switch contains a normally-closed contact so that the circuit will be ON when the door is open
  • Kit consists of a push-button switch with a metal box and a cover plate
  • Mounting hardware is included
  • UL, CUL, RoHS Compliant

Specifications

Model # DJSK DJSK
UPC # 785592115140 785592115140
Product Height 1.98 5.03 inch cm
Product Width 1.21 3.07 inch cm
Product Weight 0.54 0.24 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 25 25
Color Tan Tan

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;