Old Box Ears Tab Conversion Clip

Southwire #: EC Model #: EC

6/32-8/32 OUTLET BOX EAR

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 6-32 and 8-32 threaded holes for each mounting to box and cover to box
  • EC clips eliminate the need to tear out old boxes, rewire, pipe and install new devices
  • UL, CUL, RoHS Compliant

Specifications

Model # EC EC
UPC # 785592800053 785592800053
Product Height 0.06 0.15 inch cm
Product Width 0.35 0.89 inch cm
Product Weight 0.052 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;