12PK LED 2 HEAD WHITE EMERGENCY LIGHT -R

Southwire #: EL2/LED/WH/RC Model #: EL2/LED/WH/RC

Topaz's Remote Capable Emergency Lights were developed to allow easy ceiling or wall installation for spaces where additional lamp heads may be needed to provide ample illumination in the event of an emergency. Featuring a high impact, flame retardant thermoplastic housing, lamp heads that track and swivel for full range adjustability, and battery backup for 90 minutes in the event of a power outage, these emergency lights meet all required NFPA, UL, NEC and OSHA standards. Optional remote heads are available, use model #EL1/LED/WH/RH for one head and #EL2/LED/WH/RH for two heads.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Powers single or double remote heads for customizable configurations
  • Meets NFPA 70, NFPA 101, UL924, NEC/OSHA Standards
  • 90-minute battery backup with accessible push to test button
  • Dual lamp heads track and swivel for full range of adjustability
  • High impact, UL 94-5VA flame retardant housing
  • Ceiling or wall mount capable with included hardware

Specifications

UPC # 751338037892 751338037892