3PK STEEL LED EXIT SIGN COMBO, NYC APPRO

Southwire #: ESC/LED/RW-NYC Model #: ESC/LED/RW-NYC

City of New York approved, steel heavy duty, emergency exit and light combo unit offers safety and security in a modern, easy to install design. It has 3 glare-free LED adjustable round lamp heads for maximum lighting control and the red EXIT letters are 8” in height with a 1” stroke. This self-contained unit meets the requirements of all five boroughs of New York City. Emergency unit is OSHA compliant and contains a long-lasting Ni-Cad battery backup for 90-minutes of essential illumination during a power outage. This unit is suitable for damp locations.

Contact Us
Where to Buy
No Sellers FoundNo Sellers Found
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 120/277V dual voltage operation
  • Red EXIT letters - 8” height and 1” stroke with three, 1W glare-free adjustable LED lamp heads
  • 20-gauge steel housing with white powder coating
  • Wall or side mounting capability
  • Test switch and AC supply indicator
  • Removeable knockout chevron directional arrows
  • Battery backup with accessible test button for 90 minutes of illumination during a power outage
  • Suitable for damp locations
  • Meets UL924, NFPA 101, NEC, and OSHA standards

Specifications

UPC # 751338031883 751338031883