290W LED Flood Light with Power and CCT Select, 200/240/290W, 3000K/4000K/5000K, 277-480V, Slip Fitter Pre-installed and Yoke Mount included, Bronze

Southwire #: FL-290PCS-SFYK-HV Model #: FL-290PCS-SFYK-HV

Maximize jobsite versatility with this feature-rich Flood Light that offers Power Selectability, CCT Selectability, Dusk-to-Dawn Sensor, and two mounting options. All fixtures are made of durable bronze aluminum with a glass lens and are IP65 water resistant.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Maximize jobsite versatility with five size options
  • Power & CCT selectable technology
  • Two mounting options included with each fixture
  • Built-in Photocell or Dusk-to-Dawn Sensor included on all fixtures
  • Bronze aluminum housing with glass lens

Specifications

UPC # 032886316647 032886316647
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;