4" LED, Airtight Rated, For use in Insulated Ceilings, New Construction Recessed Downlight Housing, Fire Rated

Southwire #: RH4/NLED/IC/AT/F Model #: RH4/NLED/IC/AT/F

Topaz's 4” Fire Rated Recessed Housings are designed to meet strict fire safety codes and are ideal for new construction projects. UL Fire Rated for up to two hours, these LED housings offer a double wall with non-combustible fiber insulation to prevent flames and toxic gasses from passing through. These fire rated housings are designed for use in commercial, residential and multi-family applications. The housing adjusts up to 1-1/2” to accommodate various ceiling thickness and the quick connector allows for snap-in of LED downlights.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 2 hour fire rated UL Listed (UL 1598/ UL 263)
  • Air Tight (ASTM Standard E283-04)
  • Relocatable and adjustable swivel hanger bar with pre-installed nails
  • Adjustable housing to accommodate various ceiling thickness
  • Low-profile design to fit in shallow locations
  • Non-screw base quick connector for snap-in connection of LED downlights
  • For use with 4" or 6" LED trim kits

Specifications

UPC # 751338036291 751338036291
Size 4" 4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;