12PK 13W U-BEND LED T8 FROST 3500K SINGLE END

Southwire #: L4T8E/U6/835/13F Model #: L4T8E/U6/835/13F

The Topaz direct replacement and bypass T8 LED U-tubes are a perfect solution for commercial applications. Featuring an advanced optical design, this lamp provides a glare free and seamless end to end 160˚ light emitting area. Our ballast direct LED U-tube is compatible with Instant Start ballasts and requires no rewiring during installation. With a life rating of 50,000 hours, retrofitting to the Topaz T8 LED U-tube series can offer up to 40% energy saving and 2X the life over fluorescent technology.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Electronic IS ballast compatible*
  • Extremely long life and energy efficient
  • No mercury
  • Full light around bend
  • Polycarbonate construction

Specifications

UPC # 751338016385 751338016385
Size U-BEND U-BEND