4" LED Recessed Retrofit Downlight, 10 Watt, 3000K, 90 CRI, Square Baffle Trim

Southwire #: RTL/43SQ/WH/90/D Model #: RTL/43SQ/WH/90/D

Topaz Designer LED Recessed Downlights, 4" 3000K CCT 10W, Square Baffle Trim delivers with our designer series, is easy to install and offers 90+ CRI exceptional color rendering in 3000K. Perfect for retrofit or new construction applications, these recessed downlights boast exceptional lumen per watt efficacy. Each unit is dimmable down to 5% of maximum lumen output, our downlights work seamlessly with most leading-edge dimmer technology.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High efficacy up to 72 lumens per watt
  • Replaces 50W Halogen
  • 50,000 hours functional life (L70)
  • CRI of 90 provides exceptional color rendering
  • Quick connects for easy installation
  • Dimmable to 5% on most LED dimmers

Specifications

UPC # 751338093829 751338093829
Size 4" 4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;