6" LED Surface Mount Disk, 15 Watt, White, CCT Selectable

Southwire #: SDL6/15W/WH/D/CTS Model #: SDL6/15W/WH/D/CTS

Topaz’s Surface Mount Disk Lights offer a five CCT selectable switch for easy selection of 2700K/3000K/3500K/4000K/5000K color temperatures at installation. These disk lights install in most four-inch junction boxes and are suitable for damp and wet locations. The sturdy aluminum housing and polycarbonate lens are attractive for residential and hospitality use and additional ambiance control can be achieved with their smooth dimming capabilities.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 5 CCT Selectable Switch: 2700K/3000K/3500K/4000K/5000K
  • ENERGY STAR® Certified, highly energy efficient with efficacy up to 72 LPW
  • T24 JA8: Can be used to comply with California Energy Commission’s High Efficacy LED light source requirements
  • Exceptional light quality with Color Rendering Index of 90
  • High performance, long functional life of 50,000 hrs (L70)
  • Smooth dimming down to 5%

Specifications

UPC # 751338037083 751338037083
Size 6" 6"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;