LED Traditional Economy Wall Pack, 120W, 5000K, Bronze with Photocontrol

Southwire #: WPE/120W/50K/BZ/PC Model #: WPE/120W/50K/BZ/PC

An Economic WallTopaz’s Economy Traditional Wall Pack is the ideal solution for commercial and residential applications. This classic fixture is a great option to uniformly illuminate walkways, loading docks and common areas. Constructed with aluminum housing and UV-resistant polycarbonate lens, it is made to withstand tough environments. It also features an integrated dusk-to-dawn photocell and 0-10V driver for dimming and building controls. This wall pack is a cost-effective way to easily transition from HID to LED outdoor lighting.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Aluminum housing and UV resistant polycarbonate lens
  • Four NPT 1/2" threaded hubs
  • Integrated dusk-to-dawn photocell
  • 0-10V driver for dimming and building controls
  • Economical choice for HID replacement

Specifications

UPC # 20751338038947 20751338038947
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;