LED Traditional Economy Wall Pack, 60W, 5000K, Bronze with Photocontrol

Southwire #: WPE/60W/50K/BZ/PC Model #: WPE/60W/50K/BZ/PC

Topaz’s Economy Traditional Wall Pack is the ideal solution for commercial and residential applications. This classic fixture is a great option to uniformly illuminate walkways, loading docks and common areas. Constructed with aluminum housing and UV resistant polycarbonate lens, it is made to withstand tough environments. It also features an integrated dusk-to-dawn photocell and 0-10V driver for dimming and building controls. This wall pack is a cost-effective way to easily transition from HID to LED outdoor lighting.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Aluminum housing and UV resistant polycarbonate lens
  • Four NPT 1/2" threaded hubs
  • Integrated dusk-to-dawn photocell
  • 0-10V driver for dimming and building controls
  • Economical choice for HID replacement

Specifications

UPC # 20751338038930 20751338038930