50 Ft 125/250V 50-Amp 3P4W SOOW Industrial Temporary Power Cable

Southwire #: 6450M Model #: 6450M

Single-Phase 50-Amp Temporary Power Cable

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Temporary Power for Construction Sites, Events, Entertainment, Shelter Systems, Shipyards, etc.

  • Allows Connection of 50-Amp Single-Phase Temporary Power Distribution Boxes
  • Composed of 3-#6 AWG conductors and 1 smaller, #8 conductor for ground, these cables are more cost effective and lighter in weight due to less copper than the typical #6 AWG, 4-conductor SOOW offering
  • Cordsets have federal specification (WC596) grade plug and connectors
  • Excellent resistance to oil and moisture
  • High flexibility, excellent abrasion resistance

Specifications

Model # 6450M 6450M
UPC # 811409020595 811409020595
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
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;