MCB3/4, 3/4" CONDUIT BENDER ALUMINUM

Southwire #: 58281240 Model #: MCB3/4

Reliably and repeatedly performs common bends, such as stub-ups, offsets, back-to-back and saddle bends.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Raised and highly visible bender markings are cast on both sides of the bender head.
  • Cast aluminum head is built to provide lasting durability and extra strength.
  • Grooved hook prevents conduit from slipping, twisting or rolling when performing bends.
  • Large serrated step provides greater control and helps prevent slippage when applying force.
  • Swaged steel handle permits insertion of conduit to correct overbends.

Specifications

Model # MCB3/4 MCB3/4
UPC # 032886911057 032886911057
Conduit Type EMT EMT