10PKIT, 10 PIECE TOOL KIT

Southwire #: 65187840 Model #: 10PKIT

Southwire is excited to introduce our apprentice kits! The tools in these kits are built to withstand jobsite wear and tear. Constructed with Fire Rivet™ technology, our pliers are designed to provide clean cuts with no wobble while our wire stripper is made with stainless steel cutting blades for fast and clean wire stripping. Our screwdrivers and nut drivers feature a comfortable hex shaped handle for maximum torque and a tether hole for lanyard attachment. The non-contact voltage detector includes a built-in flashlight and pocket clip for easy storage. Includes a tool bag for storing these essential tools!

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 10 Piece Tool Kit
  • 9" Side Cutting Plier, 8" Long Nose Plier, and 8" Diagonal Cutting Plier
  • 10-18 AWG SOL & 12-20 AWG STR Compact Wire Stripper
  • 1/4" & 3/16" Cabinet Tip Screwdrivers, and #2 & #1 Phillips Head Screwdrivers
  • Non-Contact Voltage Detector
  • Electrician's Shoulder Pouch

Specifications

Model # 10PKIT 10PKIT
UPC # 032886719622 032886719622

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;