WELD-GAS ANALYSER ARGO NAUGHT

Southwire #: 779281 Model #: WGA

The Argo-Naught Oxygen Analyzer for Welding accurately monitor oxygen levels while using inert gas to purge stainless steel, titanium and other reactive metal. The Argo-Naught Oxygen Analyzer for Welding measures oxygen content in the weld chamber down to 0.1% (1000 ppm), helps save on argon gas consumption and increases the welder’s production rate. The small size and battery operation of the Argo-Naught Oxygen Analyzer for Welding make them easily portable and ideal for monitoring oxygen levels for welding on-site. They are each supplied with a stainless steel probe, a 6-1/2 foot rubber tube, a rubber vacuum bulb, operating instructions, calibration and test certificates.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Compact but durable housing
  • Air and water-tight storage case included
  • High measurement accuracy
  • Quick response time

Specifications

Model # WGA WGA
UPC # 661165792812 661165792812
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;