WHT, 8" LOCKING SHEET METAL TOOL

Southwire #: 781629 Model #: LSM8

Sumner LSM8, 8" Locking Sheet Metal Tool locks on to flat surfaces with a secure grip that makes bending, forming, and crimping sheet metal jobs easier. Features spring-loaded handle action, a trigger release for maximum locking force, and strong riveted connecting arms.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Strong rivet connecting arms to prevent joint integrity from being compromised
  • aw opening capacity provides versatility in clamping a variety of shapes
  • Trigger release for maximum locking force
  • Constructed of high-grade heat-treated alloy steel for durability

Specifications

Stock # 781629 781629
Model # LSM8 LSM8
UPC # 661165816297 661165816297
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;