Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Cond. Size (AWG/Kcmil) | 2/0 2/0 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.405 1.03 | inch cm |
Diameter Over Insulation (in) (cm) | 0.794 2.02 | inch cm |
Insulation Thickness (mils) (mm) | 175 4.45 | mils mm |
Diameter Over Shield (in) (cm) | 0.854 2.17 | inch cm |
Ground (No. x AWG) | 1x6 1x6 | |
Inner Jacket Thickness (mils) (mm) | 110 2.79 | mils mm |
Diameter Over Armor (in) (cm) | 2.458 6.24 | inch cm |
Jacket Thickness (mils) (mm) | 75 1.91 | mils mm |
Approx. OD (in) (cm) | 2.608 6.62 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 3743 5570 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 3194 1448.77 | lbs kg |
Min. Bend Radius (in) (cm) | 18.3 46.48 | inch cm |
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination